LTC3871

RECOMMENDED FOR NEW DESIGNS

Bidirectional PolyPhase Synchronous Buck or Boost Controller

Viewing:

Part Details

  • Unique Architecture Allows Dynamic Regulation of Input Voltage, Output Voltage or Current
  • VHIGH Voltages Up to 100V
  • VLOW Voltages Up to 30V
  • Synchronous Rectification: Up to 97% Efficiency
  • ADI-Proprietary Advanced Current Mode Control
  • ±1% Voltage Regulation Accuracy Over Temperature
  • Accurate, Programmable Output Current Monitoring and Regulation for Both Buck and Boost Operation
  • Selectable Buck and Boost Current Sense Limits
  • Programmable DRVCC/EXTVCC Optimizes Efficiency
  • Programmable VHIGH UV and OV Thresholds
  • Programmable VLOW OV Threshold
  • Phase-Lockable Frequency: 60kHz to 460kHz
  • Multiphase/Multi-ICs Operation Up to 12 Phases
  • Selectable CCM/DCM Modes
  • Thermally Enhanced 48-Lead LQFP Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3871

Bidirectional PolyPhase Synchronous Buck or Boost Controller

LTC3871-3871-1 Application Circuit LTC3871-3871-1 Performance Graph LTC3871-3871-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4368 RECOMMENDED FOR NEW DESIGNS 100V UV/OV and Reverse Protection Controller with Bidirectional Circuit Breaker
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2348A-B

LTC3871HLXE#PBF Demo Board | Bidirectional Controller, Buck Mode: 30V ≤ VIN ≤ 75V, VOUT = 12V @ 30A; Boost Mode: 10V ≤ VIN ≤ 13V, VOUT = 48V @ 7.5A

Product Details

Demonstration circuit 2348A is a high power high efficiency bi-directional synchronous buck or boost converter featuring the LTC3871 and is available in two versions. The DC2348A-A operates with two each LTC3871 devices with four phases and the DC2348A-B utilizes one LTC3871 device with two phases.

eval board
DC2348A-A

LTC3871HLXE#PBF Demo Board | Bidirectional Controller, Buck Mode: 30V ≤ VIN ≤ 75V, VOUT = 12V @ 60A; Boost Mode: 10V ≤ VIN ≤ 13V, VOUT = 48V @ 15A

Product Details

Demonstration circuit 2348A is a high power high efficiency bi-directional synchronous buck or boost converter featuring the LTC3871 and is available in two versions. The DC2348A-A operates with two each LTC3871 devices with four phases and the DC2348A-B utilizes one LTC3871 device with two phases.

eval board
EV-DPS-PWRBD1Z/4Z/5Z

20A LTC3871 Power boards for LT8740 Device Power Supply

Features and Benefits

  • Fully Supported Power Boards for LT8740 DPS Evaluation Boards
  • IOUT(MAX) = 20A Steady State, 22A Peak for each Rail
  • Multiple Test Points allow Easy Access to all Critical Nodes and Pins
  • Synchronous Rectification: See Efficiency Curves in user guide
  • Source-Sink Feature Procedure

Product Details

The 20A LTC3871 power boards are power attachments for LT8740 Device power supply (DPS) evaluation boards. Each power board has two output voltage rails, Positive output voltage (VPOS) and Negative output voltage (VNEG), with voltage levels depending on the variant. Each rail can deliver a 20A current.

Note: The power boards can only deliver 20A, one voltage rail at a time, and are not evaluated simultaneously with both voltage rails sourcing 20A. See Table 1 in user guide for the three variants and their electrical specifications.

DC2348A-B
LTC3871HLXE#PBF Demo Board | Bidirectional Controller, Buck Mode: 30V ≤ VIN ≤ 75V, VOUT = 12V @ 30A; Boost Mode: 10V ≤ VIN ≤ 13V, VOUT = 48V @ 7.5A
DC2348A-B - Schematic
DC2348A-A
LTC3871HLXE#PBF Demo Board | Bidirectional Controller, Buck Mode: 30V ≤ VIN ≤ 75V, VOUT = 12V @ 60A; Boost Mode: 10V ≤ VIN ≤ 13V, VOUT = 48V @ 15A
DC2348A-A Demo Board DC2348A-A Demo Board DC2348A-A Demo Board DC2348A-A Demo Board DC2348A-A - Schematic DC2348A-A - Schematic (2)
EV-DPS-PWRBD1Z/4Z/5Z
20A LTC3871 Power boards for LT8740 Device Power Supply
EV-DPS-PWRBD1Z Board Photo Angle View EV-DPS-PWRBD1Z Board Photo Top View EV-DPS-PWRBD1Z Board Photo Bottom View

Latest Discussions

Recently Viewed