User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Fully Supported Power Boards for LT8740 DPS Evaluation Boards
- IOUT(MAX) = 20A Steady State, 22A Peak for each Rail
- Multiple Test Points allow Easy Access to all Critical Nodes and Pins
- Synchronous Rectification: See Efficiency Curves in user guide
- Source-Sink Feature Procedure
Product Details
The 20A LTC3871 power boards are power attachments for LT8740 Device power supply (DPS) evaluation boards. Each power board has two output voltage rails, Positive output voltage (VPOS) and Negative output voltage (VNEG), with voltage levels depending on the variant. Each rail can deliver a 20A current.
Note: The power boards can only deliver 20A, one voltage rail at a time, and are not evaluated simultaneously with both voltage rails sourcing 20A. See Table 1 in user guide for the three variants and their electrical specifications.
Applicable Parts
Documentation & Resources
-
EV-DPS-PWRBD5Z Schematic6/5/2025PDF102 K
-
EV-DPS-PWRBD4Z Schematic6/5/2025PDF102 K
-
EV-DPS-PWRBD1Z Schematic6/5/2025PDF366 K
-
EV-DPS-PWRBD1Z/4Z/5Z - Design Files6/5/2025ZIP23 M