LT8740
RECOMMENDED FOR NEW DESIGNSHigh Efficiency ±2.2A Programmable Device Power Supply with 16-Bit Settings
- Part Models
- 1
- 1ku List Price
- Starting From $86.19
Overview
- Programmable FV, FI, MI, MV, FNMV Functions
- Integrated Current-Sense Resistors with Measurement Ranges of ±6.75μA to ±2.7A
- Efficient Switching Supply Driver
- Integrated Power Switches
- Silent Switcher® Architecture
- 30V FV Span with up to ±2.2A of DC Current
- Integrated Digital PID FV and FI Control Loops
- Gangable for Higher Current
- Kelvin Voltage Senses and Alarms
- Current and Voltage Clamping
- SPI or 2-Wire Serial Interface
- Supports Augmented Output Current
- 10mm x 12.75mm 166-Ball BGA
The LT8740 is a two-channel programmable device power supply (DPS) with very high efficiency, integration, and performance. The part consists of two switching power supplies providing up to ±2.2A of DC drive current each at output voltages spanning 30V. Current sensing resistors are integrated, supporting accurate output current measurement in ranges spanning ±6.75μA to greater than ±2.2A. A linear drive stage is also included, allowing no-switching ripple DC output drive of up to ±27.5mA. DC output currents in excess of ±2.2A can be achieved by paralleling or ganging multiple DPS channels and/or devices.
The LT8740 also includes the required ADCs and DACs to set the programmable output, regulated under digital PID control, and clamp the output current and voltage. Output voltage and current can be measured digitally using the internal ADCs.
Open-drain alarm outputs are provided for overcurrent, overtemperature, or other programmable fault events. The DPS functions are controlled through a simple serial interface running at clock speeds of up to 40 MHz.
APPLICATIONS
- Automatic Test Equipment (ATE)
- Device Power Supply
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8740AY#PBF | 166-Ball PBGA (10mm x 12.75mm x 1.51mm) |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on LT8740 yet. Have something to say?
Start a Discussion on EngineerZone®