LT5557

PRODUCTION

400MHz to 3.8GHz 3.3V High Linearity Downconverting RF Mixer

Viewing:

Overview

  • Wide RF Frequency Range: 400MHz to 3.8GHz*
  • High Input IP3:
    • 25.6dBm at 900MHz
    • 24.7dBm at 1950MHz
    • 23.7dBm at 2.6GHz
  • Conversion Gain:
    • 3.3dB at 900MHz
    • 2.9dB at 1950MHz
  • –3dBm LO Drive Level
  • Low LO Leakage
  • Low Noise Figure:
    • 10.6dB at 900MHz
    • 11.7dB at 1950MHz
  • Low Power: 3.3V/269mW
  • 50Ω Single-Ended RF and LO Ports
  • Very Few External Components
  • 16-Lead (4mm × 4mm) QFN Package
LT5557
400MHz to 3.8GHz 3.3V High Linearity Downconverting RF Mixer
High Signal Level Downmixer for Multi-Carrier Wireless Infrastructure Conversion Gain, IIP3, SSB NF and  LO Leakage vs RF Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2262-14 PRODUCTION 14-Bit, 150Msps Ultralow Power 1.8V ADC
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
LTC6430-20 RECOMMENDED FOR NEW DESIGNS High Linearity Differential RF/IF Amplifier/ADC Driver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
RF Mixers 1
LTC5567 PRODUCTION 300MHz to 4GHz Active Downconverting Mixer with Wideband IF
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1131A

LT5557EUF | 400MHz to 3.8GHz 3.3V Down Mixer, 1.95GHz RFin, 240MHz Balun IF Out

Product Details

DC1131A: Demo Board for the LT5557 400MHz to 3.8GHz 3.3V Active Downconverting Mixer.

eval board
DC910A

LT5557EUF | 400MHz to 3.8GHz Down Mixer, 1.95GHz RFIN, 240MHz Discrete Matching IF

Product Details

DC910A: Demo Board for the LT5557 400MHz to 3.8GHz 3.3V Active Downconverting Mixer.

DC1131A
LT5557EUF | 400MHz to 3.8GHz 3.3V Down Mixer, 1.95GHz RFin, 240MHz Balun IF Out
DC1131A - Schematic
DC910A
LT5557EUF | 400MHz to 3.8GHz Down Mixer, 1.95GHz RFIN, 240MHz Discrete Matching IF
DC910A - Schematic

Latest Discussions

Recently Viewed