LT5524

PRODUCTION

Low Distortion IF Amplifier/ADC Driver with Digitally Controlled Gain

Viewing:

Overview

  • Output IP3 at 100MHz: 40dBm
  • Maximum Output Power: 16dBm
  • Bandwidth: LF to 540MHz
  • Propagation Delay: 0.8ns
  • Maximum Gain: 27dB
  • Gain Control Range: 22.5dB
  • Gain Control Step: 1.5dB
  • Gain Control Settling Time: 500ns
  • Noise Figure: 8.6dB at 100MHz (Max Gain)
  • Output Noise Floor: –138dBm/Hz (Max Gain)
  • Reverse Isolation: –92dB
  • Single Supply: 4.75V to 5.25V
  • Shutdown Mode
  • Enable/Disable Time: 1µs
  • Differential I/O Interface
  • 20-Lead TSSOP Package
LT5524
Low Distortion IF Amplifier/ADC Driver with Digitally Controlled Gain
Output IP3 vs Frequency, ROUT = 200Ω Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
LTC6430-20 RECOMMENDED FOR NEW DESIGNS High Linearity Differential RF/IF Amplifier/ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC807A

LT5524EFE | IF Amp/ADC Driver

Product Details

DC807A: Demo Board for the LT5524 Low Distortion IF Amplifier/ADC Driver with Digitally Controlled Gain.

DC807A
LT5524EFE | IF Amp/ADC Driver
DC807A - Schematic

Latest Discussions

No discussions on LT5524 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed