LT5516

PRODUCTION

800MHz to 1.5GHz Direct Conversion Quadrature Demodulator

Viewing:

Overview

  • Frequency Range: 800MHz to 1.5GHz
  • High IIP3: 21.5dBm at 900MHz
  • High IIP2: 52dBm
  • Noise Figure: 12.8dB at 900MHz
  • Conversion Gain: 4.3dB at 900MHz
  • I/Q Gain Mismatch: 0.2dB
  • Shutdown Mode
  • 16-Lead QFN 4mm x 4mm Package with Exposed Pad

The LT5516 is an 800MHz to 1.5GHz direct conversion quadrature demodulator optimized for high linearity receiver applications. It is suitable for communications receivers where an RF or IF signal is directly converted into I and Q baseband signals with bandwidth up to 260MHz. The LT5516 incorporates balanced I and Q mixers, LO buffer amplifiers and a precision, high frequency quadrature generator.

In an RF receiver, the high linearity of the LT5516 provides excellent spur-free dynamic range, even with fixed gain front end amplification. This direct conversion receiver can eliminate the need for intermediate frequency (IF) signal processing, as well as the corresponding requirements for image filtering and IF filtering. Channel filtering can be performed directly at the outputs of the I and Q channels. These outputs can interface directly to channelselect filters (LPFs) or to a baseband amplifier.

Applications

  • Cellular/PCS/UMTS Infrastructure
  • High Linearity Direct Conversion I/Q Receiver
  • High Linearity I/Q Demodulator

LT5516
800MHz to 1.5GHz Direct Conversion Quadrature Demodulator
High Signal-Level I/Q Demodulator for Wireless Infrastructure I/Q Output Power, IM3 vs RF Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
LTC5585 PRODUCTION Wideband IQ Demodulator with IIP2 and DC Offset Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC889A

LT5516EUF | Replaces DC555A-B; 900MHz Direct Conversion Demodulator

Product Details

DC889A: Demo Board for the LT5516 800MHz to 1.5GHz Direct Conversion Quadrature Demodulator.

DC889A
LT5516EUF | Replaces DC555A-B; 900MHz Direct Conversion Demodulator
DC889A - Schematic

Latest Discussions

Recently Viewed