LT1993-2

NOT RECOMMENDED FOR NEW DESIGNS

800MHz Low Distortion, Low Noise Differential Amplifier ADC Driver (Av = 2V/V)

Viewing:

Overview

  • 800MHz −3dB Bandwidth
  • Fixed Gain of 2V/V (6dB)
  • Low Distortion:
    • 38dBm OIP3, –70dBc HD3 (70MHz, 2VP-P)
    • 51dBm OIP3, –94dBc HD3 (10MHz, 2VP-P)
  • Low Noise: 12.3dB NF, en = 3.8nV/√Hz (70MHz)
  • Differential Inputs and Outputs
  • Additional Filtered Outputs
  • Adjustable Output Common Mode Voltage
  • DC- or AC-Coupled Operation
  • Minimal Support Circuitry Required
  • Small 0.75mm Tall 16-Lead 3 × 3 QFN Package
LT1993-2
800MHz Low Distortion, Low Noise Differential Amplifier ADC Driver (Av = 2V/V)
LT1993-2 Application Circuit LT1993-2 Pin Configuration LT1993-2 Performance Graph
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1993-10
  • LT1993-2
  • LT1993-4

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC900A-01U

Combo Demo Board for LTC2254 and LT1993-2 (6dB) Requires DC718

Product Details

DC900A-01U Demo Board for:
LT1993-2 800MHz Low Distortion, Low Noise Differential Amplifier ADC Driver (Av = 2V/V)
LTC2254 14-Bit, 105Msps Low Power 3V ADCs

eval board
DC800A-A

LT1993CUD-2 | 800MHz Diff In/Out ADC Driver

Product Details

DC800A-A: Demo Board for the LT1993-2 800MHz Low Distortion, Low Noise Differential Amplifier ADC Driver (AV = 2V/V)

eval board
DC900A-01V

Combo Demo Board for LTC2255 and LT1993-2 (6dB) Requires DC718

Product Details

DC900A-01V Demo Board for:
LT1993-2 800MHz Low Distortion, Low Noise Differential Amplifier ADC Driver (Av = 2V/V)
LTC2255 14-Bit, 125Msps Low Power 3V ADCs

eval board
DC900A-01E

Combo Demo Board for LTC2249 and LT1993-2 (6dB) Requires DC718

Product Details

DC900A-01E Demo Board for:
LTC2249 14-Bit, 80Msps Low Power 3V ADC
LT1993-2 800MHz Low Distortion, Low Noise Differential Amplifier ADC Driver (Av = 2V/V)


 


DC900A-01U
Combo Demo Board for LTC2254 and LT1993-2 (6dB) Requires DC718
DC900A-01E - Schematic
DC800A-A
LT1993CUD-2 | 800MHz Diff In/Out ADC Driver
DC800A-A - Schematic
DC900A-01V
Combo Demo Board for LTC2255 and LT1993-2 (6dB) Requires DC718
DC900A-01E - Schematic
DC900A-01E
Combo Demo Board for LTC2249 and LT1993-2 (6dB) Requires DC718
DC900A-01E - Schematic

Latest Discussions

No discussions on LT1993-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed