Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC986A

RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 50 GHz, GaAs, MMIC Reflective SPDT Switch

Viewing:

Part Details

  • Broadband frequency range: 0.1 GHz to 50 GHz
  • Reflective 50 Ω design
  • Low insertion loss: 2.3 dB at 50 GHz
  • High isolation: 30 dB at 50 GHz
  • High input linearity
    • 1 dB power compression (P1dB): 28 dBm typical
    • Third-order intercept (IP3): 40 dBm typical
  • High power handling
    • 27 dBm through path
  • 13-pad, 0.98 mm × 0.75 mm × 0.1 mm, CHIP
HMC986A
0.1 GHz to 50 GHz, GaAs, MMIC Reflective SPDT Switch
HMC986A Functional Block Diagram HMC986A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5024 RECOMMENDED FOR NEW DESIGNS Silicon SPDT Switch Reflective, 100 MHz to 44 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed