Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC973A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Voltage Variable Attenuator, 0.5 - 5.0 GHz

Viewing:

Overview

  • Wide attenuation range: 26 dB
  • Single positive voltage control: 0 to +5V
  • Absorptive topology
  • 16 lead 3x3mm SMT package: 9 mm²
HMC973A
GaAs MMIC Voltage Variable Attenuator, 0.5 - 5.0 GHz
HMC973A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC973A
HMC973A Evaluation Board

Latest Discussions

Recently Viewed