Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC960

LAST TIME BUY

DC - 100 MHz Dual Digital Variable Gain Amplifier SMT with Driver

Viewing:

Part Details

  • Low Noise: 6 dB NF
  • High Linearity: Output IP3 +30 dBm
  • Variable Gain: 0 to 40 dB
  • High Bandwidth: DC to 100 MHz
  • Precise Gain Accuracy:
    0.5 dB Gain Step
  • Excellent Magnitude & Phase Response
  • Externally Controlled Common Mode Output Level
  • Parallel or Serial Gain Control
  • Read/Write Serial Port Interface (SPI)
  • 24 Lead 4x4 mm SMT Package 16 mm²
  • Programmable Input Impedance (400Ω Differential or 100Ω Differential)
HMC960
DC - 100 MHz Dual Digital Variable Gain Amplifier SMT with Driver
hmc960_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC960LP4E
HMC960LP4E Evaluation Board

Latest Discussions

Recently Viewed