Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC960

LAST TIME BUY

DC - 100 MHz Dual Digital Variable Gain Amplifier SMT with Driver

Viewing:

Overview

  • Low Noise: 6 dB NF
  • High Linearity: Output IP3 +30 dBm
  • Variable Gain: 0 to 40 dB
  • High Bandwidth: DC to 100 MHz
  • Precise Gain Accuracy:
    0.5 dB Gain Step
  • Excellent Magnitude & Phase Response
  • Externally Controlled Common Mode Output Level
  • Parallel or Serial Gain Control
  • Read/Write Serial Port Interface (SPI)
  • 24 Lead 4x4 mm SMT Package 16 mm²
  • Programmable Input Impedance (400Ω Differential or 100Ω Differential)

The HMC960LP4E is a digitally programmable dual channel variable gain amplifier. It supports discrete gain steps from 0 to 40 dB in precise 0.5 dB steps. It features a glitch free architecture to provide exceptionally smooth gain transitions. The device has matched gain paths which provide excellent quadrature balance over a wide signal bandwidth.

The HMC960LP4E provides an SPI programmable input impedance of 100Ω differential or 400Ω differential (default).

Externally controlled common mode output feature enables the HMC960LP4E to provide a flexible output interface to other parts in the signal path. Gain can be controlled via either a parallel interface (GC[6:0]) or via the read/write serial port (SPI).

Housed in a compact 4x4mm (LP4) SMT QFN package, the HMC960LP4E requires minimal external components and provides a low cost alternative to more complicated switched amplifier architectures.

Applications

  • Baseband I/Q Transceivers
  • Direct Conversion & Low IF Transceivers
  • Diversity Receivers
  • ADC Drivers
  • Adaptive Gain Control

HMC960
DC - 100 MHz Dual Digital Variable Gain Amplifier SMT with Driver
hmc960_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC960LP4E
HMC960LP4E Evaluation Board

Latest Discussions

Recently Viewed