HMC952A

RECOMMENDED FOR NEW DESIGNS

GaAs pHEMT MMIC 2 Watt Power Amplifier with Power Detector 8 - 14 GHz

Viewing:

Overview

  • +35 dBm Psat at 26% PAE
  • High P1dB output power: +34 dBm
  • High gain: 32 dB
  • High output IP3: +43 dBm
  • Supply voltage: Vdd = +6V at 1400 mA
  • 50 ohm matched input/output

The HMC952ALP5GE is a four-stage GaAs pHEMT MMIC Medium Power Amplifier with a temperature compensated on-chip power detector which operates between 8 and 14 GHz. The amplifier provides 32 dB of gain and +34.5 dBm of saturated output power at 26% PAE from a +6V supply. With up to +43 dBm IP3 the HMC952ALP5GE is ideal for linear applications such as point-to-point and point-to-multipoint radios or SATCOM applications demanding +34.5dBm of efficient saturated output power. The RF I/Os are internally matched to 50 Ohms.

Applications

  • Point-to-point radios
  • Point-to-multi-point radios 
  • SATCO

HMC952A
GaAs pHEMT MMIC 2 Watt Power Amplifier with Power Detector 8 - 14 GHz
HMC952A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC952A
HMC952A Evaluation Board

Latest Discussions

Recently Viewed