HMC900

NOT RECOMMENDED FOR NEW DESIGNS

50 MHz Dual Baseband Programmable Low Pass Filter

Viewing:

Overview

  • Low Noise Figure: 12 dB
  • High linearity: Output IP3 +30 dBm
  • Programmable Bandwidth:
    3.5 to 50 MHz
  • Exceptional 3 dB
    Bandwidth Accuracy: ±2.5%
  • 6th order Butterworth
    Magnitude & Phase Response
  • Automatic Filter Calibration
  • Externally Controlled Common Mode
    Output Level Simplifies Interface
  • Read/Write Serial Port Interface (SPI)
  • 32 Lead 5x5 mm SMT Package: 25 mm²

The HMC900LP5E is a 6th order, programmable bandwidth, fully calibrated, dual low pass filter. It features 0 or 10 dB input gain setting and supports arbitrary bandwidths from 3.5 to 50 MHz, and when calibrated, is accurate to ±2.5% of the desired bandwidth. It includes a filter bypass option with a bandwidth of 100 MHz, while retaining gain and common mode settings.

Housed in a compact 5x5mm SMT QFN package, the HMC900LP5E requires minimal external components and provides a low cost alternative to more complicated switched discrete filter architectures. Filter calibration for the HMC900LP5E is accomplished with any reference clock rate from 20 to 80 MHz. One time programmable (OTP) memory offers unsurpassed flexibility allowing the user "set and forget" parameters like gain, and bandwidth setting.

Matched filter paths provide excellent quadrature balance, making the HMC900LP5E ideal for I/Q communications applications. The 6th order Butterworth transfer function delivers superior stop band rejection while maintaining both a flat passband and minimal group delay variation.

Applications

  • Baseband Filtering for A/D or D/A Converters 
  • Point-to-Point, Fixed Wireless & Cellular Base Station Transceivers
  • Integrated Direct Conversion Receiver (DCR) 
  • Software Defined Radio Applications
  • Test & Measurement Equipment

HMC900
50 MHz Dual Baseband Programmable Low Pass Filter
hmc900lp5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC900LP5E
HMC900LP5E Evaluation Board

Latest Discussions

Recently Viewed