Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC8193

RECOMMENDED FOR NEW DESIGNS

2.5 GHz to 8.5 GHz I/Q Mixer

Viewing:

Overview

  • Passive I/Q mixer
  • RF and LO range: 2.5 GHz to 8.5 GHz
  • Wide IF range: dc to 4 GHz
  • Single-ended RF, LO, and IF
  • Conversion loss (downconverter): 9 dB (typical)
  • Image rejection: 25 dBc (typical)
  • SSB noise figure: 15 dB (typical)
  • Input IP3 (downconverter): 20 dBm (typical)
  • Input P1dB compression point (downconverter): 13 dBm (typical)
  • Input IP2: 58 dBm (typical)
  • RF to IF: isolation: 22 dB (typical)
  • LO to RF isolation: 48 dB (typical)
  • LO to IF isolation: 38 dB (typical)
  • Amplitude balance: ± 0.5 dB (typical)
  • Phase balance (downconverter): ± 5° (typical)
  • RF return loss: 13 dB (typical)
  • LO return loss 13 dB (typical)
  • IF return loss: 18 dB (typical)
  • Exposed pad, 4 mm × 4 mm, 24-terminal, ceramic LCC package

The HMC8193 is a passive, in phase/quadrature (I/Q), monolithic microwave integrated circuit (MMIC) mixer that can be used either as an image rejection mixer for receiver operations, or as a single-sideband upconverter for transmitter operations from 2.5 GHz to 8.5 GHz. The inherent I/Q architecture of the HMC8193 offers excellent image rejection and thereby eliminates the need for expensive filtering of unwanted sidebands. The mixer also provides excellent local oscillator (LO) to radio frequency (RF) and LO to intermediate frequency (IF) isolation and reduces the effect of LO leakage to ensure signal integrity.

Being the HMC8913 is a passive mixer, it does not require any dc power sources. The device offers a lower noise figure than an active mixer, ensuring superior dynamic range for high performance and precision applications.

The HMC8193 is fabricated on a gallium arsenide (GaAs), metal semiconductor field effect transistor (MESFET) process and uses Analog Devices, Inc., mixer cells and a 90° hybrid. It is available in a compact, 4 mm × 4 mm, 24-lead LCC package and operates over the −40°C to +85°C temperature range. An evaluation board for this device is also available.

Applications

  • Test and measurement instrumentation
  • Military, aerospace, and radar
  • Direct conversion receivers

HMC8193
2.5 GHz to 8.5 GHz I/Q Mixer
HMC8193 Functional Block Diagram HMC8193 Pin Configuration HMC8193 Circuit Diagram
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC8193
HMC8193 Evaluation Board
EV1HMC8193LC4ANGLE-web EV1HMC8193LC4BOTTOM-web EV1HMC8193LC4TOP-web

Latest Discussions

Recently Viewed