Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC815B

RECOMMENDED FOR NEW DESIGNS

21 GHz to 27 GHz, GaAs, MMIC, I/Q Upconverter

Viewing:

Overview

  • Conversion gain: 12 dB typical
  • Sideband rejection: 20 dBc typical
  • OP1dB compression: 20 dBm typical
  • OIP3: 27 dBm typical
  • 2× LO to RF isolation: 10 dB typical
  • 2× LO to IF isolation: 15 dB typical
  • RF return loss: 12 dB typical
  • LO return loss: 15 dB typical
  • IF return loss: 15 dB typical
  • Exposed pad, 4.90 mm × 4.90 mm, 32-terminal, ceramic LCC
HMC815B
21 GHz to 27 GHz, GaAs, MMIC, I/Q Upconverter
HMC815B Functional Block Diagram HMC815B Pin Configuration HMC815B Circuit Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC815B
HMC815B Evaluation Board

Latest Discussions

Recently Viewed