HMC8120

RECOMMENDED FOR NEW DESIGNS

71 GHz to 76 GHz, E-Band Variable Gain Amplifier

Viewing:

Overview

  • Gain: 22 dB typical
  • Wide gain control range: 15 dB typical
  • Output third-order intercept (OIP3): 30 dBm typical
  • Output power for 1 dB compression (P1dB): 21 dBm typical 
  • Saturated output power (PSAT): 22 dBm typical
  • DC supply: 4 V at 250 mA 
  • No external matching required 
  • Die size: 3.599 mm × 1.369 mm × 0.05 mm
HMC8120

71 GHz to 76 GHz, E-Band Variable Gain Amplifier

HMC8120 Functional Block Diagram HMC8120 Pin Configuration HMC8120 Circuit Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed