HMC795

LAST TIME BUY

SiGe Wideband Direct Quadrature Modulator SMT, with VGA, 50 - 2800 MHz

Viewing:

Overview

  • High Linearity OIP3: +25 dBm
  • High Output Power: +10 dBm Output P1dB
  • High Carrier Suppression: 55 dBc
  • High Sideband Suppression: 53 dBc
  • Read/Write Serial Port Interface (SPI)
  • SSPI & 6-bit Parallel Port Programmable 32 dB Gain Control
  • DC - 440 MHz Baseband Input 
  • 32 Lead 5x5mm SMT Package: 25mm2
HMC795
SiGe Wideband Direct Quadrature Modulator SMT, with VGA, 50 - 2800 MHz
HMC795 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC795LP5E
HMC795LP5E Evaluation Board

Latest Discussions

Recently Viewed