Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC789

Obsolete

InGaP HBT Active Bias MMIC Amplifier, 0.7 - 2.8 GHz

Viewing:

Overview

  • High Output IP3: +42 dBm
  • High Output P1dB: +25 dBm
  • High Gain: 18 dB
  • Single Supply: +5V
  • 45% PAE @ +25 dBm Pout
  • Industry Standard SOT89 Package
HMC789
InGaP HBT Active Bias MMIC Amplifier, 0.7 - 2.8 GHz
hmc789st89_fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

Recently Viewed