Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC787A

RECOMMENDED FOR NEW DESIGNS

GaAs, MMIC, Fundamental Mixer, 3 GHz to 10 GHz

Viewing:

Overview

HMC787ALC3B
  • Conversion loss: 9 dB typical at 3 GHz to 9 GHz
  • Local oscillator (LO) to radio frequency (IF) isolation: 43 dB typical at 3 GHz to 9 GHz
  • RF to intermediate frequency (IF) isolation: 26 dB typical at 3 GHz to 9 GHz
  • Input third-order intercept (IP3): 24 dBm typical at 3 GHz to 9 GHz
  • Input 1 dB compression point (P1dB): 17 dBm typical at 3 GHz to 9 GHz
  • Input second-order intercept (IP2): 67 dBm typical at 3 GHz to 9 GHz
  • Passive double-balanced topology
  • Wide IF frequency range: dc to 4 GHz
  • 12-terminal, ceramic, leadless chip carrier (LCC) package
  • HMC787AG (CHIP)
    Downconverter
    • Conversion loss
      • 8 dB typical for 3 GHz to 7 GHz
      • 10 dB typical for 7 GHz to 10 GHz
    • LO to IF isolation
      • 44 dB typical for 3 GHz to 7 GHz
      • 42 dB typical for 7 GHz to 10 GHz
    • RF to IF isolation
      • 21 dB typical for 3 GHz to 7 GHz
      • 32 dB typical for 7 GHz to 10 GHz
    • Input IP3
      • 22 dBm typical for 3 GHz to 7 GHz
      • 28 dBm typical for 7 GHz to 10 GHz
    • Input P1dB
      • 15 dBm typical for 3 GHz to 7 GHz
      • 17 dBm typical for 7 GHz to 10 GHz
    • Passive double balanced topology
    • Wide IF frequency range: dc to 4 GHz
    • 6-pad, bare die [CHIP]

    HMC787ALC3B

    The HMC787A is a general-purpose, double balanced mixer in a 12-terminal, RoHS compliant, ceramic leadless chip carrier (LCC) package that can be used as an upconverter or down- converter from 3 GHz to 10 GHz. This mixer is fabricated in a gallium arsenide (GaAs), metal semiconductor field effect transistor (MESFET) process and requires no external components or matching circuitry. The HMC787A provides excellent local oscillator (LO) to radio frequency (RF) and LO to intermediate frequency (IF) isolation due to optimized balun structures and operates with a LO drive level of 17 dBm. The ceramic LCC package eliminates the need for wire bonding and is compatible with high volume, surface-mount manufacturing techniques.

    HMC787AG (CHIP)

    The HMC787AG is a general-purpose, double balanced mixer that can be used as an upconverter or downconverter from 3 GHz to 10 GHz. This mixer is fabricated in a gallium arsenide (GaAs), metal semiconductor field effect transistor (MESFET) process and requires no external components or matching circuitry.

    The HMC787AG provides high local oscillator (LO) to RF and LO to intermediate frequency (IF) isolation due to optimized balun structures and operates with a LO drive level between 13 dBm to 21 dBm.

    Applications

    • Microwave Radio
    • Industrial, scientific, and medical (ISM) band and ultrawide band (UWB) radio
    • Test equipment & sensors
    • Military end use

    HMC787A
    GaAs, MMIC, Fundamental Mixer, 3 GHz to 10 GHz
    HMC787A Functional Block Diagram HMC787A Pin Configuration HMC787AG CHIP Functional Block Diagram HMC787AG CHIP Pin Configuration
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
    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    S-Parameter 1

    ADIsimRF

    ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

    Open Tool

    Evaluation Kits

    EVAL-HMC787A
    HMC787A Evaluation Board
    EV1HMC787ALC3BANGLE-web EV1HMC787ALC3BBOTTOM-web EV1HMC787ALC3BTOP-web

    Latest Discussions

    Recently Viewed