Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC787A

RECOMMENDED FOR NEW DESIGNS

GaAs, MMIC, Fundamental Mixer, 3 GHz to 10 GHz

Viewing:

Overview

HMC787ALC3B
  • Conversion loss: 9 dB typical at 3 GHz to 9 GHz
  • Local oscillator (LO) to radio frequency (IF) isolation: 43 dB typical at 3 GHz to 9 GHz
  • RF to intermediate frequency (IF) isolation: 26 dB typical at 3 GHz to 9 GHz
  • Input third-order intercept (IP3): 24 dBm typical at 3 GHz to 9 GHz
  • Input 1 dB compression point (P1dB): 17 dBm typical at 3 GHz to 9 GHz
  • Input second-order intercept (IP2): 67 dBm typical at 3 GHz to 9 GHz
  • Passive double-balanced topology
  • Wide IF frequency range: dc to 4 GHz
  • 12-terminal, ceramic, leadless chip carrier (LCC) package
  • HMC787AG (CHIP)
    Downconverter
    • Conversion loss
      • 8 dB typical for 3 GHz to 7 GHz
      • 10 dB typical for 7 GHz to 10 GHz
    • LO to IF isolation
      • 44 dB typical for 3 GHz to 7 GHz
      • 42 dB typical for 7 GHz to 10 GHz
    • RF to IF isolation
      • 21 dB typical for 3 GHz to 7 GHz
      • 32 dB typical for 7 GHz to 10 GHz
    • Input IP3
      • 22 dBm typical for 3 GHz to 7 GHz
      • 28 dBm typical for 7 GHz to 10 GHz
    • Input P1dB
      • 15 dBm typical for 3 GHz to 7 GHz
      • 17 dBm typical for 7 GHz to 10 GHz
    • Passive double balanced topology
    • Wide IF frequency range: dc to 4 GHz
    • 6-pad, bare die [CHIP]
    HMC787A
    GaAs, MMIC, Fundamental Mixer, 3 GHz to 10 GHz
    HMC787A Functional Block Diagram HMC787A Pin Configuration HMC787AG CHIP Functional Block Diagram HMC787AG CHIP Pin Configuration
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
    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    ADIsimRF

    ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

    Open Tool

    S-Parameter 1


    Evaluation Kits

    EVAL-HMC787A
    HMC787A Evaluation Board
    EV1HMC787ALC3BANGLE-web EV1HMC787ALC3BBOTTOM-web EV1HMC787ALC3BTOP-web

    Latest Discussions

    Recently Viewed