HMC760

RECOMMENDED FOR NEW DESIGNS

Wideband 4 GS/s Track-and-Hold Amplifier, DC - 5 GHz

Viewing:

Overview

  • 5 GHz Input bandwidth (1 Vp-p Full Scale)
  • 4 GS/s Maximum Sampling Rate
  • ≥66 dB SFDR (0.5 Vp-p Input, CLK = 1 GS/s)
  • ≥56 dB SFDR (1 Vp-p Input, CLK = 1 GS/s)
  • Direct-Coupled I/O
  • Ultra-clean Output Waveforms, Minimal Glitching
  • >60 dB Hold Mode Feedthrough Rejection
  • 0.9 mV RMS Hold Mode Output Noise
  • RoHS Compliant 4×4 mm SMT Package

The HMC760LC4B is a SiGe monolithic, fully differential, single rank, track-and-hold (T/H) that provides unprecedented bandwidth and dynamic-range performance to wideband sampled signal systems. The T/H offers precision signal sampling over 5 GHz bandwidth, with 9 to 10-bit linearity from DC to 5 GHz input frequency, 0.9 mV noise, and <70 fs random aperture jitter. The device can be clocked to 4 GS/s with minimal dynamic range loss. The T/H can be used to expand the bandwidth and/or high-frequency linearity of high-speed A/D conversion and signal acquisition systems.

APPLICATIONS

  • RF ATE Applications
  • Digital Sampling Oscilloscopes
  • RF Demodulation Systems
  • Digital Receiver Systems
  • High Speed Peak Detectors
  • Software Defined Radio
  • Radar, ECM & ELINT Systems
  • High Speed DAC De-Glitching

HMC760
Wideband 4 GS/s Track-and-Hold Amplifier, DC - 5 GHz
HMC760 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet