Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC740

Obsolete

InGaP HBT Active Bias MMIC Amplifier, 0.05 - 3 GHz

Viewing:

Overview

  • P1dB Output Power: +18 dBm
  • Gain: 15 dB
  • Output IP3: +40 dBm
  • Cascadable 50 Ohm I/Os
  • Single Supply: +5V
  • Industry Standard SOT89 Package
  • Robust 1000V ESD, Class 1C
  • Stable Current Over Temperature
  • Active Bias Network
HMC740
InGaP HBT Active Bias MMIC Amplifier, 0.05 - 3 GHz
hmc740st89_fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC740ST89E
HMC740ST89E Evaluation Board

Latest Discussions

Recently Viewed