HMC7229LS6

PRODUCTION

GaAs, pHEMT, MMIC, 1 W, Power Amplifier with Power Detector, 37 GHz to 40 GHz

Viewing:

Overview

  • 32 dBm typical saturated output power (PSAT) at 18% power added efficiency (PAE) at 39 GHz
  • P1dB compression output power: 31.5 dBm typical
  • High output third-order intercept (IP3): 40 dBm typical
  • High gain: 24 dB typical
  • 50 Ω matched input/output
  • Ceramic, 6 mm × 6 mm, high frequency, air cavity package

The HMC7229LS6 is a four stage, gallium arsenide (GaAs), pseudomorphic high electron mobility transfer (pHEMT), monolithic microwave integrated circuit (MMIC), 1 W power amplifier, with an integrated temperature compensated on-chip power detector that operates between 37 GHz to 40 GHz. The HMC7229LS6 provides 24 dB of gain and 32 dBm of saturated output power at 18% PAE at 39 GHz from a 6 V supply. With an excellent IP3 of 40 dBm, the HMC7229LS6 is ideal for linear applications such as high capacity, point to point or multipoint radios or VSAT/SATCOM applications demanding 32 dBm of efficient saturated output power. The radio frequency (RF) input/outputs are internally matched and dc blocked for ease of integration into higher level assemblies. The HMC7229LS6 is housed in a ceramic, 6 mm × 6 mm, high frequency, air cavity package that exhibits low thermal resistance and is compatible with surface-mount manufacturing techniques.

Applications

  • Point to point radios
  • Point to multipoint radios
  • Very small aperture terminal (VSAT) and satellite communications (SATCOM)

HMC7229LS6
GaAs, pHEMT, MMIC, 1 W, Power Amplifier with Power Detector, 37 GHz to 40 GHz
HMC7229LS6 Functional Block Diagram HMC7229LS6 Pin Configuration HMC7229LS6 Circuit Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC7229LS6
HMC7229LS6 Evaluation Board

Latest Discussions

Recently Viewed