HMC713LP3E

54 dB, Logarithmic Detector/Controller SMT, 50 - 8000 MHz

Viewing:

Overview

  • Wide Dynamic Range: up to 54 dB
  • High Accuracy: ±1 dB with 54 dB
    Range Up To 2.7 GHz
  • Fast Output Response Time
  • Supply Voltage: +2.7 to +5.5V
  • Power-Down Mode
  • Excellent Stability over Temperature
  • 16 Lead 3x3 mm SMT Package: 9mm²

The HMC713LP3E Logarithmic Detector/Controller is ideal for converting the power of RF signals with frequencies in the 50 MHz to 8000 MHz range, to a DC voltage, proportional to input power, at its output. The HMC713LP3E employs a successive compression technology which delivers 54 dB of dynamic range with high measurement accuracy over a wide input frequency range. As the input signal is increased, successive amplifiers move into saturation one by one creating an accurate approximation of the logarithm function. The outputs of a series of detectors are summed, converted into voltage domain and buffered to drive the OUTP output.

For detection mode, the OUTP pin is connected to the VSET input and will provide a nominal logarithmic slope of 17 mV/dB and an intercept of -68 dBm. The HMC713LP3E can also be used in the controller mode where an external voltage is applied to the VSET pin to create an AGC or APC feedback loop.

Applications

  • Cellular Infrastructure
  • WiMAX, WiBro & LTE/4G
  • Power Monitoring & Control Circuitry
  • Receiver Signal Strength Indication (RSSI)
  • Cellular Infrastructure
  • Automatic Gain & Power Control
  • Military, ECM & Radar

HMC713LP3E
54 dB, Logarithmic Detector/Controller SMT, 50 - 8000 MHz
HMC713LP3_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
EVAL-HMC713LP3E
HMC713LP3E Evaluation Board

Latest Discussions

Recently Viewed