HMC688

Obsolete

BiCMOS MMIC Mixer w/ Integrated LO Amplifier, 2.0 - 2.7 GHz

Viewing:

Overview

  • High Output IP3: +35 dBm
  • Low Conversion Loss: 7.5 dB
  • Low LO Drive: 0 dBm
  • Optimized for Low Side LO Input
  • Upconversion & Downconversion
  • 24 Lead 4 × 4mm SMT Package: 16mm2

The HMC688LP4(E) is a high dynamic range passive MMIC mixer with integrated LO amplifier in a 4 × 4 SMT QFN package covering 2.0 to 2.7 GHz. Excellent input IP3 performance of +35 dBm for down conversion is provided for 3G & 4G GSM/CDMA applications at an LO drive of 0 dBm.

With an input 1 dB compression of +25 dBm, the RF port will accept a wide range of input signal levels. Conversion loss is 7.5 dB typical. The DC to 700 MHz IF frequency response will satisfy GSM/CDMA transmit or receive frequency plans. The HMC688LP4(E) is pin for pin compatible with the HMC689LP4(E) which is a 2.0 to 2.7 GHz mixer with LO amplifier optimized for high side LO applications.

APPLICATIONS

  • Cellular/3G & LTE/WiMAX/4G
  • Basestations & Repeaters
  • GSM, CDMA & OFDM
  • Transmitters and Receivers

HMC688
BiCMOS MMIC Mixer w/ Integrated LO Amplifier, 2.0 - 2.7 GHz
HMC688 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC688LP4
HMC688LP4 Evaluation Board

Latest Discussions

Recently Viewed