HMC686

LAST TIME BUY

BiCMOS Mixer w/Integrated LO Amplifier, 700 - 1500 MHz

Viewing:

Overview

  • High Input IP3: +34 dBm
  • 7.5 dB Conversion Loss @ 0 dBm LO
  • Optimized to High Side LO Input for 0.7 - 1.1 GHz RF Band
  • Optimized to Low Side LO Input for 1.4 - 1.5 GHz RF Band
  • Adjustable Supply Current
  • 24 Lead 4x4mm SMT Package: 16mm2

The HMC686LP4(E) is a high dynamic range passive MMIC mixer with integrated LO amplifier in a 4x4 SMT QFN package covering 0.7 to 1.1 GHz. Excellent input IP3 performance of +34 dBm for down conversion is provided for 3G & 4G GSM/CDMA applications at an LO drive of 0 dBm. With an input 1 dB compression of +25 dBm, the RF port will accept a wide range of input signal levels. Conversion loss is 7.5 dB typical. The DC to 500 MHz IF frequency response will satisfy GSM/CDMA transmit or receive frequency plans.

The HMC686LP4(E) is optimized to high side LO frequency plans for 0.7 - 1.1 GHz RF Band and is pin for pin compatible with the HMC684LP4(E) which is a 0.7 - 1.0 GHz converter optimized for low side LO. The HMC686LP4(E) is optimized to low side LO frequency plans for 1.4 - 1.5 GHz RF LTE band applications.

APPLICATIONS

  • Cellular/3G & LTE/WiMAX/4G
  • Basestations & Repeaters
  • GSM, CDMA & OFDM
  • Transmitters and Receivers

HMC686
BiCMOS Mixer w/Integrated LO Amplifier, 700 - 1500 MHz
HMC686 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC686LP4
HMC686LP4 Evaluation Board

Latest Discussions

Recently Viewed