HMC683

LAST TIME BUY

High IP3 Dual Downconverter SMT, w/LO Switch, 0.7 - 1.0 GHz

Viewing:

Overview

  • High Input IP3: +23 dBm
  • Conversion Gain: 7.5 dB
  • Low LO Drive: 0 dBm
  • High Channel Isolation
  • 40 Lead 6x6mm SMT Package: 36mm2

The HMC683LP6C(E) is a high linearity, dual channel downconverter with integrated LO amplifier in a 6x6 SMT QFN package covering 0.7 - 1.0 GHz. Excellent input IP3 performance of +23 dBm for down conversion is provided for 3G & 4G GSM/CDMA applications at an LO drive of 0 dBm. With an input 1 dB compression of +11 dBm, the RF port will accept a wide range of input signal levels. Conversion gain is 7.5 dB typical. The 60 - 500 MHz IF frequency response will satisfy various GSM/CDMA receive frequency plans.

APPLICATIONS

  • Cellular/3G & LTE/WiMAX/4G
  • Basestations & Repeaters
  • GSM, CDMA & OFDM
  • Dual Density Receivers

HMC683
High IP3 Dual Downconverter SMT, w/LO Switch, 0.7 - 1.0 GHz
HMC683 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC683LP6C
HMC683LP6C Evaluation Board

Latest Discussions

Recently Viewed