HMC680

LAST TIME BUY

BiCMOS 5-Bit Digital Variable Gain Amplifier SMT, 30 - 400 MHz

Viewing:

Overview

  • TTL/CMOS compatible parallel or latched parallel control interface
  • High Output IP3: +40 dBm
    (At all gain settings)
  • Low Noise Figure: 5 dB
  • Wide Gain Control Range: 23 dB
  • Excellent State & Step Accuracy (±0.05 dB)
  • 24 Lead 4x4mm SMT Package: 16mm²

The HMC680LP4(E) is a digitally controlled variable gain amplifier which operates from 30 to 400 MHz, and can be programmed to provide -4 dB to +19 dB of gain, in 1 dB steps. The HMC680LP4(E) delivers noise figure of 5 dB in its maximum gain state, with output IP3 of up to +40 dBm in any state. This high linearity DVGA also provides a differential RF output which can be used to interface directly with SAW filters in Tx and Rx applications, and with digital to analog converters in Rx chains. The HMC680LP4(E) is housed in a RoHS compliant 4x4 mm QFN leadless package, and is CMOS/ TTL compatible.

Applications

  • Cellular/3G Infrastructure
  • WiBro / WiMAX / 4G
  • Microwave Radio & VSAT
  • Test Equipment and Sensors
  • IF & RF Applications

 

HMC680
BiCMOS 5-Bit Digital Variable Gain Amplifier SMT, 30 - 400 MHz
hmc680lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed