HMC666

LAST TIME BUY

SMT BiCMOS Mixer with Integrated LO Amplifier, 3.1 - 3.9 GHz

Viewing:

Overview

  • High Input IP3: +31 dBm
  • Low Conversion Loss: 9 dB
  • Upconversion & Downconversion Applications
  • Low LO Drive: 0 dBm
  • Optimized for Low Side LO Input
  • 24 Lead 4x4mm SMT Package: 16mm2

The HMC666LP4(E) is a high dynamic range passive MMIC mixer with integrated LO amplifier in a 4x4 SMT QFN package covering 3.1 - 3.9 GHz. Excellent input IP3 performance of +31 dBm for down conversion is provided for WiMAX and fixed wireless applications at an LO drive of 0 dBm. The LO port is optimized for low side LO applications.

With an input 1 dB compression of +23 dBm, the RF port will accept a wide range of input signal levels. Conversion loss is 9 dB typical. The DC to 800 MHz IF frequency response will satisfy WiMAX transmit or receive frequency plans. The HMC666LP4(E) is pin for pin compatible with the HMC688LP4(E) which is a 2.0 - 2.7 GHz mixer with LO amplifier.

APPLICATIONS

  • WiMAX/4G & Fixed Wireless
  • Infrastructure & Repeaters
  • Transmitters & Receivers
  • Test & Measurement Equipment

HMC666
SMT BiCMOS Mixer with Integrated LO Amplifier, 3.1 - 3.9 GHz
HMC666 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC666LP4
HMC666LP4 Evaluation Board

Latest Discussions

Recently Viewed