HMC661

RECOMMENDED FOR NEW DESIGNS

Ultra Wideband 4 GS/s Track-and-Hold Amplifier, DC - 18 GHz

Viewing:

Overview

  • 18 GHz Input bandwidth (1 VP-P Full Scale)
  • 68 dB SFDR (4 GHz/0.5 VP-P Input, CLK = 1 GS/s)
  • 57 dB SFDR (4 GHz/1 VP-P Input, CLK = 1 GS/s)
  • Ultra-clean Output Waveforms, Minimal Glitching
  • 4 GS/s Maximum Sampling Rate
  • >60 dB Hold Mode Feedthrough Rejection
  • 1.05 mV RMS Hold Mode Output Noise
  • Single/Dual Rank Eval Boards Available
  • RoHS Compliant 4×4 mm SMT Package
HMC661
Ultra Wideband 4 GS/s Track-and-Hold Amplifier, DC - 18 GHz
HMC661 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed