Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC649A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 6-Bit Digital Phase Shifter, 3 GHz to 6 GHz

Viewing:

Overview

  • Low RMS Phase Error: 4°
  • Low Insertion Loss: 8 dB
  • High Linearity: +40 dBm
  • Positive Control Logic
  • 360° Coverage, LSB = 5.625°
  • 28 Lead QFN Leadless SMT Package: 36mm2
HMC649A
GaAs MMIC 6-Bit Digital Phase Shifter, 3 GHz to 6 GHz
hmc649a Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC649A
HMC649A Evaluation Board

Latest Discussions

Recently Viewed