Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC649A

GaAs MMIC 6-Bit Digital Phase Shifter, 3 GHz to 6 GHz

Viewing:

Overview

  • Low RMS Phase Error: 4°
  • Low Insertion Loss: 8 dB
  • High Linearity: +40 dBm
  • Positive Control Logic
  • 360° Coverage, LSB = 5.625°
  • 28 Lead QFN Leadless SMT Package: 36mm2

The HMC649ALP6E is a 6-bit digital phase shifter which is rated from 3 to 6 GHz, providing 360 degrees of phase coverage, with a LSB of 5.625 degrees. The HMC649ALP6E features very low RMS phase error of 4 degrees and extremely low insertion loss variation of ±0.5 dB across all phase states. This high accuracy phase shifter is controlled with positive control logic of 0/+5V The HMC649ALP6E is housed in a compact 6x6 mm plastic leadless SMT package and is internally matched to 50 Ohms with no external components.

Applications

  • EW Receivers
  • Weather and Military Radar
  • Satellite Communications
  • Beamforming Modules
  • Phase Cancellation

HMC649A
GaAs MMIC 6-Bit Digital Phase Shifter, 3 GHz to 6 GHz
hmc649a Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
EVAL-HMC649A
HMC649A Evaluation Board

Latest Discussions

Recently Viewed