Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC648A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 6-Bit Digital Phase Shifter, 2.9 to 3.9 GHz

Viewing:

Overview

  • Low RMS Phase Error: 1.2°
  • Low Insertion Loss: 5 dB
  • High Linearity: +45 dBm 
  • Positive Control Logic 
  • 360° Coverage, LSB = 5.625°
  • 28-lead 6x6mm SMT package: 36 mm²
HMC648A
GaAs MMIC 6-Bit Digital Phase Shifter, 2.9 to 3.9 GHz
HMC648A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC648A
HMC648A Evaluation Board

Latest Discussions

Recently Viewed