Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC647A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 6-BIT Digital Phase Shifter, 2.5-3.1 GHz

Viewing:

Overview

  • Low RMS Phase Error: 1.5°
  • Low Insertion Loss: 4 dB
  • 28 Lead QFN Leadless SMT Package: 36mm2
  • Positive Control Logic
  • 360° Coverage, LSB = 5.625°
  • High Linearity: +50 dBm

The HMC647ALP6E is a 6-bit digital phase shifter which is rated from 2.5 to 3.1 GHz, providing 360 degrees of phase coverage, with a LSB of 5.625 degrees. The HMC647ALP6E features very low RMS phase error of 1.5 degrees and extremely low insertion loss variation of ±0.4 dB across all phase states. This high accuracy phase shifter is controlled with positive control logic of 0/+5V The HMC647ALP6E is housed in a compact 6x6 mm plastic leadless SMT package and is internally matched to 50 Ohms with no external components.

APPLICATIONS

  • EW Receivers
  • Weather & Military Radar
  • Satellite Communications
  • Beamforming Modules
  • Phase Cancellation

HMC647A

GaAs MMIC 6-BIT Digital Phase Shifter, 2.5-3.1 GHz

HMC647A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
EV1HMC647ALP6

EV1HMC647ALP6 Evaluation Board

Product Details

HMC647ALP6 evaluation board allows users to evaluate the performance of HMC647ALP6, digital phase shifter, with minimal effort. It is a fully populated RF board that can operate well within the specified frequency range. The necessary control and bias pins are routed to DC jumpers, likewise RF input and RF output pins of the device are routed to RF connectors. Users can quickly bias the device and provide control voltages with DC source and test the performance, with necessary RF test equipment such as a network analyzer.

EV1HMC647ALP6
EV1HMC647ALP6 Evaluation Board

Latest Discussions

Recently Viewed