HMC644A

GaAs MMIC 5-Bit Digital Phase Shifter, 15 - 18.5 GHz

Viewing:

Overview

  • Low RMS Phase Error: 3.5°
  • Low Insertion Loss: 7.5 dB
  • High Linearity: +40 dBm
  • 360° Coverage, LSB = 11.25°
  • 32 Lead Ceramic SMT Package: 25mm2
HMC644A

GaAs MMIC 5-Bit Digital Phase Shifter, 15 - 18.5 GHz

HMC644ALC5 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC644A
HMC644A Evaluation Board

Latest Discussions

Recently Viewed