Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC636

RECOMMENDED FOR NEW DESIGNS

High IP3 SMT Amplifier, 0.2 - 4.0 GHz

Viewing:

Part Details

  • Low Noise Figure: 2.2 dB
  • High P1dB Output Power: +22 dBm
  • High Output IP3: +40 dBm
  • Gain: 13 dB
  • 50 Ohm I/O’s - No External Matching
  • Industry Standard SOT89 Package
HMC636
High IP3 SMT Amplifier, 0.2 - 4.0 GHz
hmc636st89_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC636ST89
HMC636ST89 Evaluation Board

Latest Discussions

Recently Viewed