Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC634LC4

PRODUCTION

SMT Driver Amplifier, 5 - 20 GHz

Viewing:

Part Details

  • Gain: 21 dB
  • P1dB: +22 dBm
  • Saturated Power:
    +23 dBm @ 17% PAE
  • Single Supply Voltage: +5V @180 mA
  • 50 Ohm Matched Input/Output
  • 24 Lead Ceramic 4x4mm
    SMT Package: 16mm²
HMC634LC4
SMT Driver Amplifier, 5 - 20 GHz
HMC634LC4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC634LC4
HMC634LC4 Evaluation Board

Latest Discussions

Recently Viewed