Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC633LC4

PRODUCTION

SMT Driver Amplifier, 5.5 - 17 GHz

Viewing:

Overview

  • Gain: 30 dB
  • P1dB: +23 dBm
  • Saturated Power:
    +23.8 dBm @ 24% PAE
  • Supply Voltage: +5V @180 mA
  • 50 Ohm Matched Input/Output
  • 24 Lead Ceramic 4x4mm
    SMT Package: 16mm²

The HMC633LC4 is a GaAs PHEMT MMIC Driver Amplifier in a leadless 4x4 mm ceramic surface mount package which operates between 5.5 and 17 GHz. The amplifier provides up to 30 dB of gain, +30 dBm Output IP3, and +23 dBm of output power at 1 dB gain compression, while requiring 180 mA from a +5V supply.

The HMC633LC4 is an ideal driver amplifier for microwave radio applications from 5.5 to 17 GHz and may be biased at +5V, 130 mA to provide 2 dB lower gain with improved PAE. The amplifier’s I/Os are DC blocked and matched to 50 Ohms with no external matching required.

Applications

  • Point-to-Point Radios
  • Point-to-Multi-Point Radios & VSAT
  • LO Driver for Mixers
  • Military & Space

HMC633LC4
SMT Driver Amplifier, 5.5 - 17 GHz
HMC633LC4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC633LC4
HMC633LC4 Evaluation Board

Latest Discussions

Recently Viewed