HMC629A

RECOMMENDED FOR NEW DESIGNS

3 dB LSB GaAs MMIC 4-Bit Digital Attenuator, DC - 10 GHz

Viewing:

Overview

  • 3 dB LSB steps to 45 dB
  • Power-up state selection
  • Low insertion loss: 2.25 dB
  • TTL/CMOS compatible, serial, parallel or latched parallel control
  • ±0.25 dB typical step error
  • Single +3V or +5V supply
  • 24 lead 4x4mm SMT package: 16mm2

The HMC629ALP4E is a broadband 4-bit GaAs IC Digital Attenuator in a low cost leadless SMT package. This versatile digital attenuator incorporates off-chip AC ground capacitors for near DC operation, making it suitable for a wide variety of RF and IF applications. The dual mode control interface is CMOS/TTL compatible, and accepts either a three wire serial input or a 4-bit parallel word. The HMC629ALP4E is housed in a RoHS compliant 4x4 mm QFN leadless package, and requires no external matching components.

Applications

  • Cellular/3G infrastructure
  • WiBro / WiMAX / 4G
  • Microwave radio & VSAT
  • Test equipment and sensors 
  • IF & RF applications

HMC629A

3 dB LSB GaAs MMIC 4-Bit Digital Attenuator, DC - 10 GHz

HMC629A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC629A
HMC629A Evaluation Board

Latest Discussions

Recently Viewed