HMC6187

RECOMMENDED FOR NEW DESIGNS

Variable Gain Amplifier SMT, 27 - 31.5 GHz

Viewing:

Overview

  • Wide Gain Control Range: 13 dB
  • Single Control Voltage
  • Output IP3 @ Max Gain: +31 dBm
  • Output P1dB: +24 dBm
  • No External Matching
  • 24 Lead 4x4 mm SMT Package: 16 mm2
HMC6187
Variable Gain Amplifier SMT, 27 - 31.5 GHz
HMC6187 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC6187LP4
HMC6187LP4 Evaluation Board

Latest Discussions

Recently Viewed