HMC600

LAST TIME BUY

75 dB Logarithmic Detector/Controller SMT, 0.05 - 4.0 GHz

Viewing:

Overview

  • Wide Dynamic Range: up to 75 dB
  • Flexible Supply Voltage:
    +2.7V to +5.5V
  • Power-Down Mode
  • Excellent Stability over Temperature
  • Compact 4x4mm Leadless
    SMT Package

The HMC600LP4(E) Logarithmic Detector/Controller converts RF signals at its input, to a proportional DC voltage at its output. The HMC600LP4(E) employs a successive compression topology which delivers extremely high dynamic range and conversion accuracy over a wide input frequency range. As the input power is increased, successive amplifiers move into saturation one by one creating an accurate approximation of the logarithm function.

The output of a series of square law detectors is summed, converted into voltage domain and buffered to drive the LOGOUT output. For detection mode, the LOGOUT pin is shorted to the VSET input, and will provide a nominal logarithmic slope of 19mV/dB and an intercept of -95 dBm. The HMC600LP4(E) can also be used in the controller mode where an external voltage is applied to the VSET pin, to create an AGC or APC feedback loop.

Applications

  • Cellular/PCS/3G
  • WiMAX, WiBro & Fixed Wireless
  • Power Monitoring & Control Circuitry
  • Receiver Signal Strength Indication (RSSI)
  • Automatic Gain & Power Control

HMC600
75 dB Logarithmic Detector/Controller SMT, 0.05 - 4.0 GHz
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed