Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC598

RECOMMENDED FOR NEW DESIGNS

x2 Active Multiplier Chip, 22 - 46 GHz Fout

Viewing:

Overview

  • High Output Power: +15 dBm
  • Low Input Power Drive: 0 to +6 dBm
  • Fo Isolation: 25 dBc @ Fout = 30 GHz
  • Die Size: 2.07 × 1.86 × 0.1 mm
HMC598
x2 Active Multiplier Chip, 22 - 46 GHz Fout
HMC598 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed