HMC595A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 3 WATT T/R SWITCH DC - 3 GHz

Viewing:

Overview

  • Low Insertion Loss: 0.3 dB
  • High Input IP3: +63 dBm
  • Isolation: 30 dB
  • Positive Control: 0/+3V to 0/+10V
  • Ultra Small Package: SOT26

The HMC595A & HMC595AE are low-cost SPDT switches in 6-lead SOT26 packages for use in transmit/receive applications which require very low distortion at high incident power levels. The device can control signals from DC to 3 GHz and is especially suited for Cellular/3G infrastructure, WiMAX and WiBro applications with only 0.3 dB typical insertion loss. The design provides a 3 watt power handling and +63 dBm third order intercept at +8 Volt bias. RF1 and RF2 are reflective shorts when “Off”. Control inputs A & B are compatible with CMOS and some TTL logic families. These products are form, fit and function replacements for HMC595 & HMC595E while offering superior electrical performance.

APPLICATIONS

The HMC595A / 595AE is ideal for:

  • Cellular/3G Infrastructure
  •  Private Mobile Radio Handsets
  • WLAN, WiMAX & WiBro
  • Automotive Telematics 
  • Test Equipment

HMC595A

GaAs MMIC 3 WATT T/R SWITCH DC - 3 GHz

HMC595A/HMC595AE Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EV1HMC595A

EV1HMC595A Evaluation Board 

Product Details

The HMC595A evaluation board, EV1HMC595A, allows designers to evaluate the high performance. Wideband switches with a minimum of effort. To prove that these devices meet the user’s requirements, the user only requires a power supply and a network analyzer. 

 

EV1HMC595A
EV1HMC595A Evaluation Board 

Latest Discussions

Recently Viewed