HMC575

RECOMMENDED FOR NEW DESIGNS

x2 Active Multiplier SMT, 6 - 9 GHz Fout

Viewing:

Overview

  • High Output Power: +17 dBm
  • Low Input Power Drive: -2 to +6 dBm
  • 100 KHz SSB Phase Noise: -140 dBc/Hz
  • Fo, 3Fo Isolation: 15 dBc
  • Single Supply: +5V@ 90 mA
  • RoHS Compliant 4×4 mm SMT Package

The HMC575LP4(E) is a x2 active broadband frequency multiplier utilizing GaAs PHEMT technology in a leadless RoHS compliant SMT package. When driven by a 3 dBm signal, the multiplier provides +17 dBm typical output power from 6 to 9 GHz. The Fo and 3Fo isolations are 15 dBc with respect to output signal level.

This frequency multiplier features DC blocked I/O’s, and is ideal for use in LO multiplier chains for Pt to Pt & VSAT Radios yielding reduced parts count vs. traditional approaches. The low additive SSB Phase Noise of -140 dBc/Hz at 100 kHz offset helps maintain good system noise performance. The HMC575LP4(E) is compatible with surface mount manufacturing techniques.

APPLICATIONS

  • Wireless Local Loop
  • Point-to-Point & VSAT Radios
  • Test Instrumentation
  • Military & Space

HMC575
x2 Active Multiplier SMT, 6 - 9 GHz Fout
HMC575 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
eval board
EVAL-HMC575LP4

HMC575LP4 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC575LP4.

The Design Files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC575LP4
HMC575LP4 Evaluation Board
HMC575 Evaluation Board HMC575 Evaluation Board - Top View HMC575 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed