Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC560A

22 GHz to 38 GHz, GaAs, MMIC, Double Balanced Mixer

Viewing:

Overview

Downconverter

  • Conversion loss
    • 9 dB typical for 24 GHz to 29 GHz
    • 11 dB typical for 29 GHz to 38 GHz
  • LO to RF isolation
    • 40 dB typical for 24 GHz to 29 GHz
    • 38 dB typical for 29 GHz to 38 GHz
  • LO to IF isolation
    • 27 dB typical for 24 GHz to 29 GHz
    • 44 dB typical for 29 GHz to 38 GHz
  • RF to IF isolation
    • 20 dB typical for 24 GHz to 29 GHz
    • 28 dB typical for 29 GHz to 38 GHz
  • Input IP3
    • 18 dBm typical for 24 GHz to 29 GHz
    • 19 dBm typical for 29 GHz to 38 GHz
  • IF bandwidth: dc to 18 GHz
  • Passive, no dc bias required
HMC560A
22 GHz to 38 GHz, GaAs, MMIC, Double Balanced Mixer
HMC560A Circuit Diagram HMC560A Functional Block Diagram HMC560A Functional Block Diagram HMC560A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC560A
HMC560A Evaluation Board

Latest Discussions

Recently Viewed