Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC558A

5.5 GHz to 14 GHz, GaAs MMIC Fundamental Mixer

Viewing:

Overview

  • Conversion loss: 7.5 dB typical at 5.5 GHz to 10 GHz
  • Local oscillator (LO) to radio frequency (RF) isolation: 45 dB typical at 5.5 GHz to 10 GHz
  • LO to intermediate frequency (IF) isolation: 45 dB typical at 10 GHz to 14 GHz
  • Input third-order intercept (IIP3): 21 dBm typical at 10 GHz to 14 GHz
  • Input P1dB: 11.5 dBm typical at 10 GHz to 14 GHz
  • Input second-order intercept (IIP2): 55 dBm typical at 10 GHz to 14 GHz
  • Passive double-balanced topology
  • Wide IF bandwidth: dc to 6 GHz
  • 12-lead ceramic leadless chip carrier package

The HMC558A is a general-purpose, double-balanced mixer in a leadless RoHS compliant SMT package that can be used as an upconverter or downconverter between 5.5 GHz and 14 GHz. This mixer is fabricated in a gallium arsenide (GaAs) metal semi-conductor field effect transistor (MESFET) process, and requires no external components or matching circuitry.

The HMC558A provides excellent LO to RF and LO to IF isolation due to optimized balun structures, and operates with LO drive levels as low as 9 dBm. The RoHS compliant HMC558A eliminates the need for wire bonding, and is compatible with high volume surface-mount manufacturing techniques.

Applications

  • Point to point microwave radios
  • Point to multipoint radios
  • Military end use
  • Instrumentation, automatic test equipment (ATE) and sensors

HMC558A
5.5 GHz to 14 GHz, GaAs MMIC Fundamental Mixer
HMC558A Functional Block Diagram HMC558A Pin Configuration HMC558A Circuit Diagram HMC558ACHIPS HMC558ACHIPS Functional Block Diagram HMC558ACHIPS Pin Configuration
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC558A
HMC558A Evaluation Board
EV1HMC558ALC3BANGLE-web EV1HMC558ALC3BBOTTOM-web EV1HMC558ALC3BTOP-web

Latest Discussions

Recently Viewed