Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC557A

RECOMMENDED FOR NEW DESIGNS

GaAs, MMIC Fundamental Mixer, 2.5 GHz to 7.0 GHz

Viewing:

Overview

  • Conversion loss: 8 dB
  • LO to RF isolation: 50 dB
  • LO to IF isolation: 35 dB
  • Input third-order intercept (IP3): 18 dBm
  • Input second-order intercept (IP2): 55 dBm
  • LO port return loss: 8 dBm
  • RF port return loss: 10 dBm
  • Passive double balanced topology
  • Wide IF bandwidth: dc to 3 GHz
  • 24-terminal ceramic leadless chip carrier package
HMC557A

GaAs, MMIC Fundamental Mixer, 2.5 GHz to 7.0 GHz

HMC557A Functional Block Diagram HMC557A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC557A
HMC557A Evaluation Board

Latest Discussions

Recently Viewed