HMC554

HMC554 / HMC554LC3B

GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and surface mount technology (SMT), 11 GHz to 20 GHz
Viewing:

Overview

  • High local oscillator (LO) radio frequency (RF) isolation: 46 dBm
  • Passive double-balanced topology
  • Low conversion loss: 7 dB
  • Wide intermediate frequency (IF) bandwidth: dc to 6 GHz
  • Small size (HMC554): 0.83 mm × 1.12 mm × 0.1 mm
  • RoHS compliant 3 mm ×3 mm SMT package (HMC554LC3B)

HMC554

HMC554 / HMC554LC3B

GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and surface mount technology (SMT), 11 GHz to 20 GHz
HMC554_fbl HMC554LC3B_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC554LC3B
HMC554LC3B Evaluation Board

Latest Discussions

Recently Viewed