HMC536MS8G

RECOMMENDED FOR NEW DESIGNS

3 Watt SPDT T/R Switch SMT, DC - 6 GHz

Viewing:

Overview

  • Input P0.1dB: +34 dBm @ +5V
  • Insertion Loss: 0.5 dB
  • Positive Control: +3V or +5V
  • MS8G SMT Package, 14.8 mm²
  • Isolation: 27 dB
  • Very Fast Switching Speed
  • Included in the HMC-DK005 Designer’s Kit

The HMC536MS8G & HMC536MS8GE are DC to 6 GHz GaAs MMIC T/R switches in 8 lead MSOP8G surface mount packages with an exposed ground paddle. The switch is ideal for cellular/PCS/3G basestation applications featuring low 0.5 dB insertion loss and +55 dBm input IP3. Power handling is excellent up through 6 GHz with the switch offering a P0.1dB compression point of +29 dBm at +3 volts control. On-chip circuitry allows positive voltage control of 0/+3 volts or 0/+5 volts at very low DC currents.

Applications

  • Cellular/PCS/3G Infrastructure 
  • ISM/MMDS/WiMAX 
  • CATV/CMTS 
  • Test Instrumentation

HMC536MS8G
3 Watt SPDT T/R Switch SMT, DC - 6 GHz
HMC536MS8G_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC8038 RECOMMENDED FOR NEW DESIGNS

High Isolation, Silicon SPDT, Nonreflective Switch, 0.1 GHz to 6.0 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC536MS8G yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed