HMC536LP2

RECOMMENDED FOR NEW DESIGNS

3W SPDT T/R Switch SMT, DC - 6 GHz,

Viewing:

Overview

  • Input P0.1dB: +33 dBm @ +5V
  • Insertion Loss: 0.6 dB
  • Positive Control: +3V or +5V
  • Isolation: 27 dB
  • 2x2 mm Leadless DFN SMT Package, 4 mm2

The HMC536LP2(E) is a DC to 6 GHz GaAs MMIC T/R switch in leadless 2x2 mm DFN LP2 surface mount packages with an exposed ground paddle. The switch is ideal for cellular, WiMAX, & WiBro access point and subscriber applications featuring low 0.6 dB insertion loss and high +54 dBm input IP3. Power handling is excellent up through 6 GHz with the switch offering a P0.1dB compression point of +29 dBm at +3V and +33 dBm at +5V control. On-chip circuitry allows positive voltage control of 0/+3V or 0/+5V at very low DC currents. The HMC536LP2(E) occupies only 4 mm² and are ideal for applications where small size is required.

APPLICATIONS

  • Cellular/PCS/3G Infrastructure
  • WiMAX, WiBro & Fixed Wireless
  • CATV/CMTS
  • Test Instrumentation

HMC536LP2
3W SPDT T/R Switch SMT, DC - 6 GHz,
HMC536LP2 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
HMC8038 RECOMMENDED FOR NEW DESIGNS

High Isolation, Silicon SPDT, Nonreflective Switch, 0.1 GHz to 6.0 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC536LP2
HMC536LP2 Evaluation Board.

Latest Discussions

No discussions on HMC536LP2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed